IESNA:LM-63-2002
[TEST]P243530
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-55)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-H795D830-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2831
TILT=NONE
184 -1 1 73 5 1 1 0.3125 3.875 0.08333
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
828.1 831.6 829 823.7 815.8 805.2 793.8 780.6 763.9 747.1
726.9 705.8 684.7 661.8 637.1 611.6 586.1 558.8 531.5 504.3
473.5 443.5 415.4 382.8 352.9 322.1 289.5 257.8 226.2 192.7
161 130.2 99.4 74.8 50.2 29.9 15 13.2 12.3 11.4
10.6 9.7 8.8 7.9 7 6.2 6.2 5.3 5.3 4.4
3.5 3.5 2.6 2.6 1.8 1.8 1.8 0.9 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0
828.1 829 825.5 821.1 814 805.2 795.5 782.3 766.5 750.7
733.1 713.7 693.5 670.6 647.7 623.9 601.1 573.8 548.3 521.9
492.8 464.7 437.4 407.5 377.5 348.5 318.6 286.9 256.1 225.3
195.4 166.3 139 111.8 88.9 69.5 51.9 46.6 42.2 38.7
34.3 30.8 27.3 23.8 20.2 17.6 14.1 10.6 7.9 5.3
2.6 2.6 2.6 1.8 1.8 0.9 0.9 0.9 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
828.1 822 819.3 815.8 810.5 802.6 792.9 781.5 768.3 752.4
735.7 719 699.6 680.3 657.4 635.4 614.3 591.4 566.7 542.1
516.6 491.1 463.8 436.5 408.3 380.2 351.1 321.2 293.1 263.1
234.1 206.8 179.5 154 131.1 110 93.3 86.2 81 75.7
71.3 66 61.6 57.2 52.8 47.5 43.1 38.7 34.3 29.9
25.5 21.1 16.7 12.3 7.9 5.3 1.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
828.1 827.2 826.4 823.7 817.6 810.5 801.7 790.3 777.9 763
746.3 728.7 710.2 690.8 671.5 650.3 628.3 606.3 583.5 559.7
534.2 508.7 484 458.5 430.3 402.2 373.1 345.9 317.7 288.7
260.5 234.1 206.8 183 159.3 136.4 118.8 111.8 106.5 100.3
95 89.8 84.5 79.2 73.9 68.6 63.4 58.1 52.8 48.4
43.1 37.8 32.6 28.2 22.9 18.5 14.1 9.7 5.3 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0
828.1 826.4 825.5 822.8 817.6 810.5 800.8 790.3 777.9 763
746.3 730.4 712.8 694.3 674.1 653.9 632.7 610.7 588.7 565.9
541.2 516.6 489.3 463.8 436.5 408.3 382.8 353.8 323.9 297.5
271.1 241.1 215.6 190.1 168.1 145.2 127.6 120.6 113.5 108.2
103 97.7 92.4 87.1 81.8 76.6 71.3 65.1 59.8 54.6
49.3 44 38.7 33.4 28.2 23.8 18.5 13.2 8.8 4.4
0 0 0 0 0 0 0 0 0 0
0 0 0
